HUBBELL CANADA
Image of WS50-T02 WS50-T02 Ws50 C-Rail 2'

WS50-T02 Ws50 C-Rail 2'

Brand: Gleason Reel

Catalog ID: WS50-T02

Collection name: ToolAssistPRO™

Ws50 C-Rail 2'

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included

General

Catalog Number

WS50-T02

Finish Type

Load Capacity

50 lbs

Type

Rail

UPC

783246009876

Force Related

Load Capacity

50 lbs