HUBBELL CANADA
Image of WS50-T08-UNF WS50-T08-UNF Ws50 Rail, Unfinished 8'

WS50-T08-UNF Ws50 Rail, Unfinished 8'

Brand: Gleason Reel

Catalog ID: WS50-T08-UNF

Collection name: ToolAssistPRO™

Ws50 Rail, Unfinished 8'

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

General

Catalog Number

WS50-T08-UNF

Finish Type

Load Capacity

50 lbs

Type

Rail

UPC

783246012180

Force Related

Load Capacity

50 lbs