HUBBELL CANADA
Image of WS50-T12-G WS50-T12-G C-Rail Ws50 Galvanized 12'

WS50-T12-G C-Rail Ws50 Galvanized 12'

Brand: Gleason Reel

Catalog ID: WS50-T12-G

Collection name: ToolAssistPRO™

C-Rail Ws50 Galvanized 12'

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

General

Catalog Number

WS50-T12-G

Finish Type

Load Capacity

50 lbs

Type

Rail

UPC

783246010629

Force Related

Load Capacity

50 lbs