HUBBELL CANADA
Image of WS50-WS10 WS50-WS10 WS50 Rail 10', For Loads Up To 50 Lbs., Beige Polyester Finish

WS50-WS10 WS50 Rail 10', For Loads Up To 50 Lbs., Beige Polyester Finish

Brand: Gleason Reel

Catalog ID: WS50-WS10

Collection name: ToolAssistPRO™

WS50 Rail 10', For Loads Up To 50 Lbs., Beige Polyester Finish

  • Fixed or 180° Swinging WS50 Booms
  • Rail for loads up to 50 lbs.(22.5 kg)

General

Catalog Number

WS50-WS10

Item Type

Load Capacity

50 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011688

Dimensions

Length - Boom

10 ft

Force Related

Load Capacity

50 lbs

Configuration

Mounting Method

Wall