
Brand: Connector Manufacturing (CMC)
Catalog ID: WSD-350I
Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Solid barrier center stop prevents contact of dissimilar metals.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.
Catalog Number
WSD-350I
Material
Aluminum
UPC
192663080519
Voltage Rating
600 V
Conductor Range
350 Kcmil - #6 AWG