
Brand: Burndy
Catalog ID: WSL10
Catalog Number
WSL10
Color
Material
Aluminum
Physical Attribute - Number of Holes
1
Trade Name
WEJTAP™
UPC
781810877555
UPC 14 Digit GTIN
00781810877555
Dimension - Bail Size
4/0
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.53 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.5 in
Conductor - ACSR Str Size
636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil
Conductor - ACSR Str Size Range
636 (24/7) Rook kcmil-636 (30/19) Egret kcmil
Conductor - AL Str Size
636 kcmil
Conductor - AL Str Size Range
636 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
5