HUBBELL CANADA
WEJTAP_STIRRUP_Photo_BW_image

WSL12, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL12

Stirrup, WEJTAP, Nominal Cable Range: 795 Kcmil.

General

Catalog Number

WSL12

Color

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810877654

UPC 14 Digit GTIN

00781810877654

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Size Range

795 (54/7) Condor-795 (30/19) Mallard

Conductor - AL Str Size

795

Conductor - AL Str Size Range

795

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5