HUBBELL CANADA
WEJTAP_STIRRUP_Photo_BW_image

WSL4, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL4

Stirrup Assembly, Large stirrups,Run:.862-.722,Tap:.324-.324.

WEJTAP Large Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSL4

Color

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810877258

UPC 14 Digit GTIN

00781810877258

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor - ACSR Str Size

397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee-477.0 (30/7) Hen

Conductor - AL Str Size

397.5;400;450;477

Conductor - AL Str Size Range

397.5-477

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5