
Brand: Burndy
Catalog ID: WSM2
Application
For Common ACSR, Aluminum And Copper Conductors
Catalog Number
WSM2
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Physical Attribute - Number of Holes
1
Sub Brand
WEJTAP, STIRRUP
Trade Name
WEJTAP™
Type
Wejtap with Stirrup
UPC
781810876800
UPC 14 Digit GTIN
00781810876800
Dimension - Bail Size
2
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
2/0 (6/1) Quail AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
2/0 AWG;3/0 AWG
Conductor - AL Str Size Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Size Range
2/0 AWG-3/0 AWG
Conductor Type
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Physical Attribute - Number of Holes
1
Carton Quantity
10