
Brand: Burndy
Catalog ID: WSM5
Application
Overhead Distribution and Transmission
Catalog Number
WSM5
Environmental Conditions
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Number of Holes
1
Trade Name
WEJTAP™
Type
Power Boosters
UPC
781810876954
UPC 14 Digit GTIN
00781810876954
Dimension - Bail Size
2
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Conductor - ACSR Str Size
266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge
Conductor - ACSR Str Size Range
266.8 (18/1) Waxwing-266.8 (26/7) Partridge
Conductor - AL Str Size
266.8
Conductor - AL Str Size Range
266.8
Conductor Type
Environmental Conditions
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Physical Attribute - Number of Holes
1
Carton Quantity
1