HUBBELL CANADA
stirrup

WSM8, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSM8

Wejtap Assembly, Wiring taps.

General

Catalog Number

WSM8

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810088517

UPC 14 Digit GTIN

00781810088517

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.1 in

Dimension - G inch

0.68 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1