
Brand: Killark
Catalog ID: X28
Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
X28
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Iron
Type
UPC
783936481463
Dimensions
7 in x 4 in x 2 in
Gross Weight with Packaging
2.1
Height
2 in
Hub Size
3/4"
Length
7 in
Width
4 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
X
Carton Quantity
5