
Brand: Killark
Catalog ID: XAL-458
Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.
Action
SP
Actuator
Lift Cover, Pull ring
Ambient Temp. Range
Application
Back Box Type
SWB
Catalog Number
XAL-458
Color
Red
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
XAL
Type
UPC
783936880402
Depth
4-1/2
Dimensions
8.25 in x 5.875 in x 6.75 in
Gross Weight with Packaging
4.46
Height
6.75 in
Length
8.25 in
Width
5.875 in
Amperage Rating
10 A
Contact Rating
7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.
Frequency Rating
50/60 Hz
CSA File Number
LR31085
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E50498
Action
SP
Actuator
Lift Cover, Pull ring
Ambient Temp. Range
Back Box Type
SWB
Number Of Poles
1