HUBBELL CANADA
Image of XALB-8 XALB-8 - 3" XALB Type, Aluminum, X Series Conduit Body

XALB-8 - 3" XALB Type, Aluminum, X Series Conduit Body

Brand: Killark

Catalog ID: XALB-8

3" XALB Type, Aluminum, X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

XALB-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

UPC

783936880051

Dimensions

Dimensions

19.5 in x 7.75 in x 8.25 in

Gross Weight with Packaging

13.63

Height

8.25 in

Hub Size

3"

Length

19.5 in

Width

7.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

LB