
Brand: Killark
Catalog ID: XC-1
Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
XC-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
UPC
783936890012
Dimensions
6 in x 2 in x 3 in
Gross Weight with Packaging
0.65
Height
3 in
Hub Size
1/2"
Length
6 in
Weight
0.65 lb
Width
2 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
C
Carton Quantity
5