
Brand: Killark
Catalog ID: XCS-0A9
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Application
Back Box Type
SWB
Catalog Number
XCS-0A9
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Number Of Poles
3
Series
XCS
Type
UPC
783936890487
Depth
1-3/4
Dimensions
7.5 in x 5.75 in x 4 in
Gross Weight with Packaging
1.58
Height
4 in
Length
7.5 in
Width
5.75 in
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Back Box Type
SWB
Number Of Poles
3