
Brand: Killark
Catalog ID: XCS-0B13-C
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Application
Back Box Type
SWB
Catalog Number
XCS-0B13-C
Color
Green P.B., White Light
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Number Of Poles
1
Operating Cycles
10,000 operations
Series
XCS
Type
UPC
783936890258
Depth
1-3/4
Dimensions
7.5 in x 5.75 in x 4 in
Gross Weight with Packaging
1.5
Height
4 in
Length
7.5 in
Width
5.75 in
Amperage Rating
10 A
Contact Rating
NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Operating Cycles
10,000 operations
Back Box Type
SWB
Number Of Poles
1