HUBBELL CANADA
Image of XCS-0B30-GL XCS-0B30-GL

XCS-0B30-GL

Brand: Killark

Catalog ID: XCS-0B30-GL

XCS Series - Aluminum Double 120V Pilot Light Cover With Device - Green Lenses With Nameplates To Be Specified

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

General

Actuator

Pilot Light

Application

Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-0B30-GL

Color

Green

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Type

Aluminum Cover With Two Pilot Lights

UPC

783936890371

Dimensions

Depth

2-3/32

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

1.6

Height

5.5 in

Length

6.88 in

Width

3.75 in

Electrical Ratings

Amperage Rating

0.25 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Actuator

Pilot Light

Configuration

Back Box Type

SWB