
Brand: Killark
Catalog ID: XCS-0S2A0
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
Rotary
Actuator
2 Position Selector Switch
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil
Back Box Type
SWB
Catalog Number
XCS-0S2A0
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
XCS
Type
Aluminum Cover With 2-Position Selector Switch
UPC
783936376394
Depth
3-5/16
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
1.44
Height
4.25 in
Length
6.25 in
Width
6 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
Rotary
Actuator
2 Position Selector Switch
Back Box Type
SWB