HUBBELL CANADA
Image of XCS-4B30RL-GL XCS Series - Feed-Thru Double 120V Pilot Light Control Station- Red Lens And Green Lens With Nameplates To Be Specified - Hub Size1/2Inch

XCS Series - Feed-Thru Double 120V Pilot Light Control Station- Red Lens And Green Lens With Nameplates To Be Specified - Hub Size1/2Inch

Brand: Killark

Catalog ID: XCS-4B30RL-GL

XCS Series - Aluminum Feed-Thru Double 120V Pilot Light Control Station- Red Lens And Green Lens With Nameplates To Be Specified - Hub Size1/2Inch

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Actuator

Double Pilot Light

Ambient Temp. Range

Application

Back Box Type

SWB

Catalog Number

XCS-4B30RL-GL

Color

Red-Green

EU RoHS Indicator

Contact Manufacturer

Series

XCS

Type

UPC

783936891163

Dimensions

Depth

4-11/32

Gross Weight with Packaging

2.9

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Actuator

Double Pilot Light

Ambient Temp. Range

Configuration

Back Box Type

SWB