
Brand: Killark
Catalog ID: XCS-5K2A1
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
Maintained
Actuator
2 Position Key Selector Switch
Ambient Temp. Range
Application
Back Box Type
SWB
Catalog Number
XCS-5K2A1
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
XCS
Type
UPC
783936892009
Depth
5-1/32
Gross Weight with Packaging
2.9
Hub Size
3/4"
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
Maintained
Actuator
2 Position Key Selector Switch
Ambient Temp. Range
Back Box Type
SWB
Number Of Poles
1