
Brand: Killark
Catalog ID: XECF-6A
Killark XEC Series of Hazardous Location Circuit Breaker Enclosures provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) breakers.
Actuator
Molded Case Circuit Breaker Operator
Application
Catalog Number
XECF-6A
Color
Aluminum
Enclosure Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Type
UPC
783936897141
Depth
7
Height
16 in
Weight
20 lb
Width
7.75 in
Frequency Rating
60 Hz
CSA File Number
LR18179
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
7 (B, C, D), 9 (E, F, G)
UL File Number
E30962
Actuator
Molded Case Circuit Breaker Operator
Operating Temperature Celcius Max
40 Degree