HUBBELL CANADA
Image of XHLF26-50KP XHLF26-50KP - 26 Watt Fluorescent Hand Lamp With 50' Cord And Acceptor Plug

XHLF26-50KP - 26 Watt Fluorescent Hand Lamp With 50' Cord And Acceptor Plug

Brand: Killark

Catalog ID: XHLF26-50KP

26 Watt Fluorescent Hand Lamp With 50' Cord And Acceptor Plug

  • No exposed metal parts
  • Furnished with 26 watt 1800 Lumen fluorescent lamp and light shield
  • Supplied with grommet for use with 16/3 user furnished SO cable

XHL Series Hand Lamps are a handy accessory to the ACCEPTOR® Series. Used as a supplemental illumination source for areas where flammable materials are present such as processed finished goods, storage vats or handling areas.

General

Catalog Number

XHLF26-50KP

EU RoHS Indicator

Contact Manufacturer

Lamp Type

Fluorescent

Series

XHL

Type

UPC

783936898988

Electrical Ratings

Wattage

26 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G

UL File Number

E97760