HUBBELL CANADA
Image of XLL-3 XLL-3 - 1" LL Type, Aluminum X Series Conduit Body

XLL-3 - 1" LL Type, Aluminum X Series Conduit Body

Brand: Killark

Catalog ID: XLL-3

1" LL Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

XLL-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

UPC

783936910062

Dimensions

Dimensions

7.75 in x 5.75 in x 4.125 in

Gross Weight with Packaging

1.61

Height

4.125 in

Hub Size

1"

Length

7.75 in

Width

5.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

LL