HUBBELL CANADA
Image of XS-8C XS Series 3-Pole Tumbler Switch Cover With Device - 15A

XS Series 3-Pole Tumbler Switch Cover With Device - 15A

Brand: Killark

Catalog ID: XS-8C

XS Series - Aluminum 3-Pole Tumbler Switch Cover With Device - 15A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

3P

Actuator

Lever

Application

Back Box Type

SWB

Catalog Number

XS-8C

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Series

XS

Type

UPC

783936925325

Dimensions

Depth

4-1/4

Dimensions

6.25 in x 6 in x 4.875 in

Gross Weight with Packaging

1.3

Height

4.875 in

Length

6.25 in

Width

6 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

3P

Actuator

Lever

Horsepower - Maximum

Configuration

Back Box Type

SWB

Number Of Poles

3