HUBBELL CANADA
Image of XNS-8C XS Series 3-Pole Tumbler Switch Cover Without Device - 15A

XS Series 3-Pole Tumbler Switch Cover Without Device - 15A

Brand: Killark

Catalog ID: XNS-8C

XS Series - Aluminum 3-Pole Tumbler Switch Cover Without Device - 15A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

3P

Actuator

Lever

Application

Back Box Type

SWB

Catalog Number

XNS-8C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Series

XNS

Type

UPC

783936913506

Dimensions

Depth

4-1/4

Dimensions

5.5 in x 5 in x 3 in

Gross Weight with Packaging

0.95

Height

3 in

Length

5.5 in

Width

5 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

3P

Actuator

Lever

Configuration

Back Box Type

SWB

Number Of Poles

3