HUBBELL CANADA
Image of XS-6C XS Series DPDT (No Center Off) Tumbler Switch Cover With Device - 20A

XS Series DPDT (No Center Off) Tumbler Switch Cover With Device - 20A

Brand: Killark

Catalog ID: XS-6C

XS Series - Aluminum DPDT (No Center Off) Tumbler Switch Cover With Device - 20A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

DPDT (NO OFF)

Actuator

Lever

Application

Back Box Type

SWB

Catalog Number

XS-6C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Series

XS

Type

UPC

783936925264

Dimensions

Depth

4-1/4

Dimensions

6.25 in x 5.875 in x 4.25 in

Gross Weight with Packaging

1.23

Height

4.25 in

Length

6.25 in

Width

5.875 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

DPDT (NO OFF)

Actuator

Lever

Configuration

Back Box Type

SWB

Number Of Poles

2