HUBBELL CANADA
Image of XST15-53C XST Series - Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 3/4 Inch - 347VAC/15A

XST Series - Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 3/4 Inch - 347VAC/15A

Brand: Killark

Catalog ID: XST15-53C

XST Series - Aluminum Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 3/4 Inch - 347VAC/15A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

SPDT (3-way)

Actuator

Lever

Ambient Temp. Range

Application

Back Box Type

SWB

Catalog Number

XST15-53C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

XST

Type

UPC

783936075501

Dimensions

Depth

4-1/4

Dimensions

6.25 in x 5.75 in x 4.25 in

Gross Weight with Packaging

2.64

Height

4.25 in

Length

6.25 in

Width

5.75 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Action

SPDT (3-way)

Actuator

Lever

Ambient Temp. Range

Configuration

Back Box Type

SWB

Number Of Poles

1