
Brand: Killark
Catalog ID: XSX-23
Killark's XSD/XSX Series of Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (XSD Series) and Square D Type K (XSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
XSX-23
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Copper-free aluminum
Series
XSX
Type
UPC
783936933450
Dimensions
7.625 in x 4 in x 5.75 in
Gross Weight with Packaging
2.57
Height
5.75 in
Length
7.625 in
Width
4 in
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
600 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Horsepower - Maximum