
Brand: Killark
Catalog ID: XT-1
Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
XT-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
UPC
783936950013
Dimensions
6 in x 3 in x 3 in
Gross Weight with Packaging
0.71
Height
3 in
Hub Size
1/2"
Length
6 in
Weight
0.71 lb
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
T
Carton Quantity
5