HUBBELL CANADA
XT-3 - 1" T Type, Aluminum X Series Conduit Body
Image of XT-3 XT-3 - 1" T Type, Aluminum X Series Conduit Body
*Representative image
Image of XT-3 XT-3 - 1" T Type, Aluminum X Series Conduit Body

XT-3 - 1" T Type, Aluminum X Series Conduit Body

Brand: Killark

Catalog ID: XT-3

1" T Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

XT-3

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

X Series

Type

UPC

783936950037

Dimensions

Dimensions

7.75 in x 5.875 in x 4.125 in

Gross Weight with Packaging

1.72

Height

4.125 in

Hub Size

1"

Length

7.75 in

Weight

1.72 lb

Width

5.875 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Hub Pattern

T