HUBBELL CANADA
Image of Y-2M-EX Y-2M-EX - 90° 3/4" Iron, Capped Elbow (Quad Listed)

Y-2M-EX - 90° 3/4" Iron, Capped Elbow (Quad Listed)

Brand: Killark

Catalog ID: Y-2M-EX

90° 3/4" Iron, Capped Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

General

Application

Catalog Number

Y-2M-EX

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

Y

Type

UPC

783936072562

Dimensions

Diameter - Inside

0.69 in

Dimensions

4 in x 3 in x 4 in

Gross Weight with Packaging

1.04

Height

4 in

Hub Size

3/4"

Length

4 in

Width

3 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5