HUBBELL CANADA
Image of Y-4M Y-4M - 90° 1-1/4" Iron, Capped Elbow

Y-4M - 90° 1-1/4" Iron, Capped Elbow

Brand: Killark

Catalog ID: Y-4M

90° 1-1/4" Iron, Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

Y-4M

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

Y

Type

UPC

783936970134

Dimensions

Dimensions

5.5 in x 3.63 in x 4.75 in

Gross Weight with Packaging

4.2

Height

4.75 in

Hub Size

1-1/4"

Length

5.5 in

Width

3.63 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514