HUBBELL CANADA
Image of Y-5 Y-5 - 90° 1-1/2" Aluminum, Capped Elbow
*Representative image
Image of Y-5 Y-5 - 90° 1-1/2" Aluminum, Capped Elbow

Y-5 - 90° 1-1/2" Aluminum, Capped Elbow

Brand: Killark

Catalog ID: Y-5

90° 1-1/2" Aluminum, Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

Y-5

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Y Series

Type

UPC

783936970059

Dimensions

Dimensions

6 in x 4 in x 5 in

Gross Weight with Packaging

1.31

Height

5 in

Hub Size

1-1/2"

Length

6 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2