HUBBELL CANADA
Image of Y281CR Y281CR, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #1 AWG
Image of Y281CR Y281CR, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #1 AWG

Y281CR, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #1 AWG

Brand: Burndy

Catalog ID: Y281CR

4/0 AWG CU Long Barrel Size Reduced Down To 1 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, PURPLE Color Code, 15 Die Index.

  • Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y281CR

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810000977

UPC 14 Digit GTIN

00781810000977

Dimensions

Dimension - B Length inch

1.75 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

0.534 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Copper Str Tap

1 AWG

Conductor - Copper Str Tap Range

1 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

29400