HUBBELL CANADA
Image of Y286CR Y286CR, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #6 AWG

Y286CR, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B #6 AWG

Brand: Burndy

Catalog ID: Y286CR

4/0 AWG CU Long Barrel Size Reduced Down To 6 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, PURPLE Color Code, 15 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y286CR

Color Code

Purple

Die Index

15

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Temperature Rating

194

UPC

781810035405

UPC 14 Digit GTIN

00781810035405

Dimensions

Dimension - Outside Diameter inch

0.534 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Copper Str Tap

6 AWG

Conductor - Copper Str Tap Range

8 AWG-6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

100

Pallet Quantity

17400