HUBBELL CANADA
Image of Y3026R Y3026R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 2/0 AWG

Y3026R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 2/0 AWG

Brand: Burndy

Catalog ID: Y3026R

300 kcmil CU Long Barrel Size Reduced Down To 2/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, WHITE Color Code, 17 or 298 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3026R

Color Code

White

Die Index

17

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Temperature Rating

194

UPC

781810158401

UPC 14 Digit GTIN

00781810158401

Dimensions

Dimension - Outside Diameter inch

0.637 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

300 kcmil

Conductor - Copper Str Run Range

300 kcmil

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

100

Pallet Quantity

18500