HUBBELL CANADA
Image of Y3126R Y3126R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 2/0 AWG

Y3126R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 2/0 AWG

Brand: Burndy

Catalog ID: Y3126R

350 kcmil CU Long Barrel Size Reduced Down To 2/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, RED Color Code, 18 or 324 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3126R

Color Code

Red

Die Index

18

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Temperature Rating

194

UPC

781810102374

UPC 14 Digit GTIN

00781810102374

Dimensions

Dimension - Outside Diameter inch

0.687 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

75

Pallet Quantity

13050