HUBBELL CANADA
Image of Y3429R Y3429R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 250 kcmil
Discontinued

Y3429R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 250 kcmil

Brand: Burndy

Catalog ID: Y3429R

500 kcmil CU Long Barrel Size Reduced Down To 250 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3429R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810001080

UPC 14 Digit GTIN

00781810001080

Dimensions

Dimension - B Length inch

2.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Outside Diameter inch

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Copper Str Tap

250 KCMIL

Conductor - Copper Str Tap Range

250 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL