HUBBELL CANADA
Image of Y342CR Y342CR, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B #2 AWG

Y342CR, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B #2 AWG

Brand: Burndy

Catalog ID: Y342CR

500 kcmil CU Long Barrel Size Reduced Down To 2 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y342CR

Color Code

Brown

Die Index

20

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Temperature Rating

194

UPC

781810001004

UPC 14 Digit GTIN

00781810001004

Dimensions

Dimension - Outside Diameter inch

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Size Range

2 AWG

Conductor - Copper Str Tap

2 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

25

Pallet Quantity

8700