HUBBELL CANADA
Image of Y3430R Y3430R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 300 kcmil

Y3430R, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 300 kcmil

Brand: Burndy

Catalog ID: Y3430R

500 kcmil CU Long Barrel Size Reduced Down To 300 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3430R

Color Code

Brown

Die Index

20

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Temperature Rating

194

UPC

781810001097

UPC 14 Digit GTIN

00781810001097

Dimensions

Dimension - Outside Diameter inch

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor - Copper Str Tap

300 KCMIL

Conductor - Copper Str Tap Range

300 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Carton Quantity

50

Pallet Quantity

11600