HUBBELL CANADA
Image of YA26L290 YA26L290, Compression Terminal, 2/0 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

YA26L290, Compression Terminal, 2/0 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA26L290

2/0 AWG CU, One Hole, 1/4 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLACK Color Code, 13 Die Index, 90 Degree.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA26L290

Color Code

Black

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019467

UPC 14 Digit GTIN

00781810019467

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

34800