
Brand: Burndy
Catalog ID: YA26L4TCG1
Application
Wire Termination
Catalog Number
YA26L4TCG1
Color Code
Black
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
4
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810125847
UPC 14 Digit GTIN
00781810125847
Dimension - B Length fraction
15/16 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.13 in
Dimension - F Width Center to Center inch
0.75 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
1.38 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.20 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Navy Size Range
125 (61) Navy
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
4
Carton Quantity
20
Pallet Quantity
11520