HUBBELL CANADA
Image of YA27 YA27, 3/0 AWG, CU, 1 Hole, 1/2 Stud, Long Barrel

YA27, 3/0 AWG, CU, 1 Hole, 1/2 Stud, Long Barrel

Brand: Burndy

Catalog ID: YA27

3/0 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,ORANGE Color Code, 14 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA27

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810503102

UPC 14 Digit GTIN

00781810503102

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.06 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.13 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10