HUBBELL CANADA
YA272TC38, 3/0 AWG, CU, 2 Hole, 3/8 Stud, 1 IN Spacing, Long Barrel
Image of YA272TC38 YA272TC38, 3/0 AWG, CU, 2 Hole, 3/8 Stud, 1 IN Spacing, Long Barrel

YA272TC38, 3/0 AWG, CU, 2 Hole, 3/8 Stud, 1 IN Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA272TC38

3/0 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA272TC38

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019856

UPC 14 Digit GTIN

00781810019856

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.82 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.43 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.12 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10