HUBBELL CANADA
Image of YA282NT516 YA282NT516, Compression Terminal. 4/0 AWG Cu, 2-Hole, 5/16" Stud, 1" Spacing, Long Barrel, Narrow Tongue

YA282NT516, Compression Terminal. 4/0 AWG Cu, 2-Hole, 5/16" Stud, 1" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YA282NT516

4/0 AWG CU, Two Hole, 5/16 Stud Size, 1 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA282NT516

Color Code

Purple

Die Index

15

Feature - Barrel Style

Chamfered

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

3

Trade Name

HYLUG™

UPC

781810672686

UPC 14 Digit GTIN

00781810672686

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

1-11/16 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61)

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

3

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

14800