HUBBELL CANADA
Image of YA28L2TC3890 YA28L2TC3890, Compression Terminal, 4/0 AWG Flex, 1-Hole, 3/8" Stud, Standard Barrel, 90 Degree

YA28L2TC3890, Compression Terminal, 4/0 AWG Flex, 1-Hole, 3/8" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA28L2TC3890

Copper HYLUG™, 1 Hole W/ Inspection Window , 4/0 AWG FLEX, 3/8" stud, Tin electro plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA28L2TC3890

Color Code

Purple

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019412

UPC 14 Digit GTIN

00781810019412

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10