HUBBELL CANADA
split_pad_std

YA28L4TCG1, Compression Terminal, 4/0 AWG, 4-Hole Split Pad, 1/4" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YA28L4TCG1

Cu terminal (4 hole split pad), 4 Holes W/insp window, 4/0 AWG, 1/4" stud, Tin plated, Purple, 15 Index.

Compression Terminal, Split Pad, 4-Hole

General

Application

Wire Termination

Catalog Number

YA28L4TCG1

Color Code

Purple

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

4

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810125823

UPC 14 Digit GTIN

00781810125823

Dimensions

Dimension - B Length fraction

1.00 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - F Width Center to Center inch

0.75 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.38 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Thread Size

1/4 in

Dimension - Z (inch)

0.20 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

20

Pallet Quantity

7680