
Brand: Burndy
Catalog ID: YA292LH99TZ
2HL,STDBRL,TIN ZINC, 4/0 AWG CLASS M, CU
Application
The use of Tin-Zinc is becoming more prevalent. We are seeing this used in appliances, aerospace, automotive, electrical connectors, marine equipment, mining, and other industries
Catalog Number
YA292LH99TZ
Color Code
Purple
Construction Material - Main
Die Index
15
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Sub Brand
HYLUG
Type
Cable to Flat
UPC
621945555754
Dimension - Pad Width inch
1.10 in
Dimension - Strip Length inch
1-1/8 in
Dimension - Stud Size inch
3/8 in
Length
5.5 in
Thickness
0.16 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Pallet Quantity
6000