
Brand: Burndy
Catalog ID: YA2C90
Application
Wire Termination
Catalog Number
YA2C90
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Plated
Y
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810313879
UPC 14 Digit GTIN
00781810313879
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.70 in
Dimension - Height inch
1.76 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.33 in
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.01 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
50 (19) Navy
Conductor - Copper Str Navy Size Range
50 (19) Navy
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
LONG BARREL